Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Compression Spring Ceramic - Compression Spring Ceramic
Bill of material
0NCS2-025L
ARTNR
Partnumber
0NCS2-025L
DA
Outside diameter
13.20 mm
D
Wire diameter
1.65 mm
L0
Unloaded length
25.40 mm
L1
Loaded length
22.30 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
F1
Force at loaded length L1
24.34 N
C
Spring rate
7.85 N/mm
TMAX
max. working temperature
1200°C °C
WER
Material
Si3N4
GEW
Weight
g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices